IESNA:LM-63-2002
[TEST]P1343971
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209050DE010 E3CA301MW
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1170
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
40.3 60.5 92.3 151.8 287.7 791.9 1827.8 3581.4 5366.8 5981.4
6530.1 6910.2 7330.5 7687.1 7918.5 8159.5 8297.5 8341 8260.3 8084.1
7851.7 7502.5 7149 6741.4 6346.5 5773.3 5099.3 4304.2 3630.2 1903.2
817.3 207 89.2 32.9 10.6 2.1 1.1 1.1 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0
40.3 60.5 94.5 150.7 294 825.8 1911.7 3513.5 5306.3 5961.2
6409.1 6855 7260.4 7577.8 7859.1 8050.2 8178.6 8191.3 8107.5 7954.6
7724.3 7429.2 7056.6 6686.2 6261.6 5643.8 5038.8 4303.2 3505 1892.6
822.6 198.5 87 34 10.6 2.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 0 0
40.3 59.4 93.4 148.6 288.7 772.7 1804.5 3455.1 5173.6 5743.6
6292.4 6744.6 7099.1 7386.8 7613.9 7809.2 7905.8 7924.9 7854.9 7710.5
7484.4 7213.7 6905.9 6449.5 5992 5451.7 4772.4 4048.4 3347.9 1800.2
758.9 196.4 84.9 35 10.6 3.2 1.1 1.1 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0
40.3 59.4 93.4 149.7 287.7 747.3 1811.9 3356.4 4958.1 5610.9
6096 6522.7 6840.1 7107.6 7310.3 7460 7538.5 7551.3 7490.8 7345.4
7154.3 6898.5 6560.9 6173.5 5700.1 5143.9 4462.4 3824.5 3066.6 1589
727.1 203.8 84.9 34 11.7 3.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0 0 0 0 0 0
40.3 58.4 92.3 146.5 268.6 732.4 1722.8 3174.8 4726.7 5254.3
5741.5 6170.3 6484.5 6719.1 6894.2 7008.9 7083.2 7101.2 7043.9 6916.5
6718 6462.2 6091.8 5702.2 5242.6 4608.9 4019.8 3391.4 2734.3 1403.3
654.9 203.8 79.6 34 11.7 3.2 1.1 1.1 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0
40.3 59.4 93.4 144.4 267.5 675.1 1559.3 2935 4371.1 4914.6
5372.1 5736.2 6055.7 6276.5 6437.8 6542.9 6601.3 6605.5 6552.4 6428.2
6225.5 5935.7 5566.3 5165.1 4662 4114.2 3550.6 2968.9 2375.6 1192
566.8 197.4 76.4 32.9 12.7 3.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0 0 0 0 0 0
40.3 57.3 91.3 142.2 254.8 650.7 1416 2626.1 4003.9 4491.1
4900.8 5239.4 5488.8 5706.4 5856.1 5941 5989.9 5982.4 5913.4 5757.4
5544 5257.4 4883.8 4486.8 3992.2 3502.8 2945.6 2423.3 1897.9 947.9
478.7 177.3 71.1 32.9 12.7 3.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0 0 0 0 0 0
40.3 58.4 89.2 141.2 236.7 588.1 1292.9 2312.9 3533.6 3987.9
4371.1 4685.3 4939 5102.5 5227.7 5288.2 5307.3 5279.7 5188.5 5038.8
4805.3 4526.1 4140.8 3766.1 3315 2874.5 2412.7 1958.4 1532.8 789.7
399.1 166.7 64.7 31.8 12.7 3.2 0 1.1 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0
40.3 58.4 87 134.8 220.8 527.5 1147.4 2042.3 3078.3 3475.2
3814.9 4099.4 4302.1 4443.3 4534.6 4566.4 4560.1 4503.8 4404 4234.2
4034.6 3750.2 3403.1 2998.6 2649.4 2219.5 1831 1511.5 1172.9 617.8
341.8 153.9 59.4 28.7 12.7 4.2 0 1.1 1.1 1.1
1.1 1.1 1.1 0 0 0 0 0 0
40.3 57.3 87 131.6 212.3 481.9 1001 1758.9 2651.5 2970
3253.4 3454 3622.8 3736.4 3788.4 3790.5 3757.6 3676.9 3561.2 3406.2
3174.8 2918 2630.3 2309.8 2009.4 1684.5 1406.4 1132.6 912.9 503.1
277 141.2 53.1 25.5 11.7 4.2 0 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 0 0
40.3 52 69 90.2 118.9 150.7 215.5 300.4 358.8 368.3
369.4 366.2 357.7 349.2 335.4 318.4 298.3 274.9 253.7 229.3
204.9 183.6 163.5 143.3 122.1 98.7 75.4 58.4 45.6 28.7
17 9.6 4.2 2.1 0 0 0 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 0
40.3 46.7 52 56.3 58.4 59.4 58.4 53.1 45.6 43.5
40.3 37.2 34 31.8 29.7 26.5 24.4 21.2 18 14.9
12.7 10.6 9.6 8.5 6.4 5.3 4.2 3.2 3.2 1.1
0 0 0 0 1.1 1.1 2.1 2.1 2.1 3.2
3.2 3.2 3.2 2.1 2.1 2.1 2.1 2.1 0
40.3 41.4 38.2 35 30.8 26.5 22.3 18 14.9 12.7
11.7 10.6 9.6 8.5 7.4 6.4 5.3 4.2 3.2 3.2
2.1 2.1 2.1 2.1 1.1 1.1 1.1 0 0 0
1.1 1.1 1.1 2.1 2.1 2.1 3.2 3.2 4.2 4.2
4.2 4.2 4.2 3.2 3.2 3.2 3.2 3.2 0
40.3 35 28.7 23.4 19.1 13.8 10.6 6.4 4.2 3.2
2.1 2.1 1.1 1.1 1.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1 1.1 1.1 2.1 3.2 4.2 4.2 4.2
4.2 3.2 3.2 3.2 2.1 2.1 2.1 2.1 0
40.3 29.7 23.4 17 12.7 8.5 4.2 1.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1 1.1 2.1 3.2 3.2 4.2 4.2 4.2
4.2 4.2 3.2 2.1 2.1 1.1 1.1 1.1 0
40.3 28.7 21.2 14.9 9.6 5.3 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.1 1.1 2.1 3.2 4.2 4.2 5.3 5.3 5.3 5.3
5.3 4.2 4.2 3.2 3.2 2.1 1.1 0 0
40.3 27.6 20.2 13.8 9.6 5.3 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.1 2.1 3.2 3.2 4.2 5.3 5.3 6.4 6.4 6.4
5.3 5.3 4.2 3.2 3.2 2.1 1.1 1.1 0
